IESNA:LM-63-2002
[TEST]P1198669
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-950-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 5000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5190
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
760.9 779.1 789 780.2 750.5 690.1 641.9 640.6 664.8 698.4
748.8 816 903.6 1023.1 1156.9 1285.8 1419.1 1564 1726.2 1866.4
1933.8 1898.6 1767.2 1527.9 1117.6 715.2 489.7 355.8 259.4 192.2
139.1 106.3 85.4 62.8 35.8 12.7 0
760.9 783.5 793.7 785.4 756.2 696.2 647.2 642.8 665.6 697.9
746 811.6 895.6 1010.7 1147 1277.3 1412.5 1559 1723.2 1868.8
1946.8 1923.1 1801.6 1583.8 1192.5 761.5 519.4 378.4 275.4 203.2
147.3 112.6 89.5 69.7 40.5 16.5 0
760.9 782.1 793.1 787.1 762 708.6 656.5 648.6 668.9 701.2
745.2 808.6 891.2 998.9 1134.4 1283.3 1413.3 1542.5 1707.7 1866.9
1965.8 1974.9 1887.6 1660.9 1288.3 849.6 600.1 447.2 333.2 242.1
176 131.4 99.7 84.3 50.9 17.9 0
760.9 780.7 794.2 793.7 777.7 739.2 687.9 663.4 672 698.4
738.9 794 865.8 957.3 1070.2 1196.9 1330.7 1469.2 1623.7 1796.1
1943.7 2010.1 1972.7 1833 1544.4 1090.8 735.6 565.9 447.2 347
265.5 194.4 136.9 96.1 68.8 27 0
760.9 780.7 797.8 804.7 797.3 775 734.5 699.2 692.3 708.3
740.8 789 847.9 924.5 1019.8 1131.9 1255 1384.1 1526.2 1695.1
1881 2034.3 2096.3 2041.2 1848.5 1440.3 931.1 606.7 466.8 377.8
302.4 242.1 185.6 132.7 84.8 36.9 0
760.9 778.8 798.6 814.6 820.7 816.3 797.3 767.5 744.9 743
760.9 797.8 849.3 913.8 995 1095.8 1214.5 1346.4 1483.8 1632.8
1817.6 2021.1 2192.4 2275.3 2231 2003.8 1491.5 882.6 491 331.6
252.5 189.5 141.8 97.8 59.8 24.8 0
760.9 778.5 799.5 822.1 840.5 853.2 857.9 852.9 840.2 832.2
841.1 868 908.8 961.4 1032.5 1125.5 1238.5 1368.4 1513.6 1668.3
1824.5 2002.7 2216.7 2466.2 2678.5 2743.5 2569.4 1993.9 1207.9 597.9
298.3 185.1 120.6 73.5 42.1 16.2 0
760.9 775.8 797.8 825.1 852.4 878 906.1 933.6 956.4 976.6
999.4 1027 1063.6 1114.3 1185 1280 1399.3 1537 1689 1847.6
2000.8 2152.8 2321.3 2555.1 2914.2 3363.1 3699.7 3684.2 3131.8 2276.1
1330.2 611.9 247 124.8 55.4 16 0
760.9 773.6 793.4 821 851.5 886.5 927.8 975.2 1028.3 1087.5
1157.8 1236 1317.8 1406.4 1510.3 1638.3 1785.1 1942.6 2101 2248.3
2388.8 2521 2649.9 2786.5 2980.6 3309.7 3832.4 4340.5 4329.5 3720.3
2595.1 1230.5 388.9 147.9 68.8 22.6 0
760.9 770 789 814.6 845.5 882.1 925.3 974.9 1028.3 1091.9
1166.9 1251.7 1343.1 1446.9 1574.4 1733.1 1921.7 2136.5 2338.7 2528.7
2706.9 2867.7 3009.3 3160.4 3356.2 3677.4 4186.3 4710.6 4850 4386.8
3085.8 1236.5 329.1 127.2 56.5 16.8 0
760.9 769.2 787.1 811.6 840.2 873 914.3 961.1 1013.5 1073.2
1143.4 1221.9 1305.4 1398.5 1511.4 1652.9 1823.1 2009.8 2197.4 2377.2
2549.6 2712.6 2866.9 3028.3 3238.4 3553.4 4092.1 4564.1 4674.6 4246.1
3110.6 1305.9 345.3 128.3 50.4 14 0
760.9 766.4 781.8 803.9 829.5 859 895.3 936.3 980.4 1030.8
1088.4 1152.3 1216.4 1285.8 1369.8 1473.6 1600.9 1742.2 1886.2 2029.4
2169.8 2300.1 2423.5 2557.9 2744 3053.3 3510.5 3896 3874.8 3441.6
2528.4 1065.8 283.4 108 41.6 10.7 0
760.9 765 777.4 796.2 817.7 842.2 871.9 903.3 935.2 969.4
1007.7 1047.6 1084 1115.4 1149 1190.8 1245.3 1311.2 1382.8 1459.6
1540.3 1621.5 1702.8 1800.5 1953.9 2240.1 2637.7 2887.3 2706 2263.8
1606.9 674.2 185.9 73.3 31.4 9.4 0
760.9 759.5 764.5 773.9 783.5 793.4 801.4 802.8 792.9 769.2
732 682.4 622.4 559.3 497.6 448.3 412.3 389.4 381.4 386.4
404.6 424.9 432.9 424.1 405.1 374.5 317 239.9 183.1 148.2
118.4 92.8 70.8 50.4 31.1 11.6 0
760.9 752.1 748 744.9 740.3 729.5 706.1 667.6 613 555.7
507.6 469.3 440.4 416.4 397.4 383.9 373.4 366.3 361 356.6
347.8 333.2 313.1 287.5 255.8 224.4 199.9 179.6 159.5 139.1
118.4 98.3 77.4 54.5 32.8 11 0
760.9 744.4 730.6 714.1 692.6 659.8 617.2 575.3 540.9 512.8
488.6 467.3 448.9 431.3 413.9 397.7 384.5 373.4 363.2 350.6
333.2 311.5 291.1 274.6 258.9 240.4 219.8 198.6 179.8 160.8
137.1 114 89.5 64.7 37.7 17.3 0
760.9 737 711.9 683 648 608.9 578.9 559.6 543.9 526.8
507.6 487.7 468.2 449.2 429.3 407.9 386.7 368.2 352.8 338.7
326.3 315.6 306.2 295.5 279.5 255.8 232.7 214 195.5 176.3
156.1 134.1 110.7 84.8 56.2 30 0
760.9 734.5 698.7 659.8 620.7 590.2 575.6 570.1 562.6 548.9
529.6 505.9 481.1 456.9 431.8 404.8 378.1 355 338.2 327.4
318.1 310.4 303.2 283.9 259.7 248.1 235.7 222.5 206.5 189.5
170.7 152.3 132.5 104.9 79.3 45.4 0
760.9 729.2 686.6 642.2 605.6 585.8 582.7 585.5 582.5 568.1
545.6 518.3 486.6 459.4 429.6 404.3 382.8 360.2 339.6 321.4
307.3 298 280.4 258.6 249.2 237.7 225.3 212.3 198.6 183.4
166.9 153.7 131.9 108.2 82.1 47.1 0
760.9 725.7 677.7 630.4 598.2 586 590.2 596.8 594.9 581.1
556 523.8 488.3 451.6 420.5 405.1 386.9 359.7 328 304.3
289.2 280.1 258.9 246.2 235.7 223.9 211 197.2 182.3 166.9
151.7 140.5 117.6 93.9 70.8 43.2 0
760.9 723.7 669.5 622.7 594 586.3 593.8 601.7 601.2 587.4
561.8 528.2 489.1 446.4 409.8 392.4 367.7 334.3 305.1 287.2
274.6 265.2 246.8 237.1 225.5 214 200.5 187 172.7 157.5
145.1 148.7 109.9 81.2 60 25.1 0
760.9 725.9 672.8 624.3 595.1 586.9 593.5 602.8 602.8 589.1
563.5 529.9 491 448.1 410.3 393.3 368.2 334.1 306 287.2
273.5 265.5 245.7 236.3 225 214 201 187.3 173.5 157.5
143.2 134.9 102.2 81.2 62 35.8 0
